??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIS U-4A7-082-01C-07-S4
HELP_VARIABLE
Company
Balluff
Description
Read / write heads with integrated processor unit
Bill of material
BALLUFF BIS U-4A7-082-01C-07-S4
VERF
Availability
Available
BC
Order code
BIS01E4
TC
Product identifier
BIS U-4A7-082-01C-07-S4
PX
Product view
58652_01
ICON
TECH
Tech. Details
Tech. Detail
W
WEIGHT
0.145 Kg
DESCRIPT
Description
Special characteristics = Washdown Plus, Washdown, Product Group = UHF (860...960 MHz), Working frequency = 865…868 MHz, Dimension = Ø 30 x 98 mm, Antenna type = Planar, Polarization = circular, Output power adjustable = -9 dBm…+16 dBm (0.13 mW…40 mW), Connection = M12x1-Male, 4-pin, A-coded, Housing material = 1.4404 stainless steel, Interface = IO-Link 1.1, Operating voltage Ub = 18...30 VDC LPS Class 2, Ambient temperature = 0...70 °C, IP rating = IP68, IP69K, Approval/Conformity = CE, UKCA, WEEE, Ecolab, cULus, Secondary features = Identification, Device Discovery, Signal Quality Monitoring, Basic Statistics, Operating Hours Counter, Boot Cycle Counter, Voltage and Current Monitoring, Extreme Environment Status, Storage Usage Monitoring, Variant Configuration, Pin Assignment, Secondary features for condition monitoring = Vibration monitoring, Inclination monitoring and installation aid, Internal temperature monitoring, Internal humidity detection
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.